Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
MSK
Switch Selection
Sinking (NPN), LED, 30VDC, 200mA [MSK]
Wire Connection Type
Switch Type
L
1.00 (25.4) INCH (mm)
W
0.16 (4.0) INCH (mm)
T
0.18 (4.6) INCH (mm)
L1
24.49" (0.622m)
L2
- INCH (mm)
W1
0.11 (2.7) INCH (mm)
S
0.10 (2.5) INCH (mm)
D
0.11 (2.80) INCH (mm)
D1
- INCH (mm)
Note
Cable 3D Model is just a Segment of the Actual Model
Previews
3D
Dimension