Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
G-EU-16X1-DXP
Bore
16 mm
Stroke
mm
Model
Magnet
Back Cover
Seal Material
A
111.0 mm
AB
38 mm
AC
56.0 mm
AD
12.5 mm
AE
10.5 mm
AF
82.0 mm
P
M5x0.8
PA
8.0 mm
PB
6.0 mm
R
22.0 mm
B
20.0 mm
C
12 mm
D
6 mm
DA
21.0 mm
E
M6x1.0
EA
14.5 mm
EB
16 mm
F
10 mm
FA
5.0 mm
G
22 mm
GA
6 mm
H
5 (2-sides) mm
K
6 mm
KA
13 mm
M
M16x1.5
MA
17 mm
MB
17 mm
Previews
3D
Dimension