Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
CHH-MX0-40x5-KK1-P15=N250
Bore
40mm (1.58")
Stroke Length
mm
Style
Mounting Options
Port Location
Port Size
Rod End
Extended Piston Rod Thread
Extended Piston Rod Thread Length
mm
Extended Piston Rod Thread (Rear)
Extended Piston Rod Thread Length (Rear)
mm
Extended Piston Rod
Extended Piston Rod Length
mm
Extended Piston Rod (Rear)
Extended Piston Rod Length (Rear)
mm
Media
Hydraulic
Pressure Rating
206 BAR (3000 PSI)
Temperature Rating
-10 °C to 81 °C (14 F to 178 F)
Note
See catalog for available temperature and pressure rating combinations
Rod Diameter MM
.866 (22.0) INCH (mm)
E
2.750 (69.85) INCH (mm)
C
.394 (10.0) INCH (mm)
EE
0.250" NPTF
Rod Thread
5/8-18
A
1.181 (30) Inch
R
2.047 (52.0) INCH (mm)
Y
.827 (21.0) INCH (mm)
D Tap
5/16-24
TK
.65 (16.6) INCH (mm)
LB
2.165 (55) INCH (mm)
P
0.51 (13.0) Inch
ZB
2.56 (65.0) Inch
Previews
3D
Dimension