Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
T800252SD4010MF1FTEN00
Style
T
Actuator size
80
Stroke
mm
Drive
Single Shaft
Drive
Ballscrew Dia.
Lead
Mounting
Rod Style
Keyway
Protection
A
102.0 mm
B
25 mm
C
188.8 mm
D
25.4 mm
E
50.8 mm
F
72 mm
G
25.0 mm
H
M20
J
70.0 mm
K
42 mm
L
11.8 mm
M
38.1 mm
N
15.9 mm
O
M8
P
85.0 mm
S
25.4 mm
T
0.0 mm
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.