歡迎
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
歡迎
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
C20GF - 3/2 Shut off valves (Tube to tube)
IMI Bimba Products
Fittings
Inch
Composite Push to Connect ISO 14743
CAD模型選擇
{bimba/fittings/inch/pneufit/c20gf.prj},{NB=C20GF0500-618},{CNSORDERNO=C20GF0500-618},{VERS=2},{A1=2.400},{A2=15.200},{A3=3.400},{A4=11.000},{A5=15.000},{A6=17.400},{A7=15.400},{A8=15.800},{A9=0.500},{A10=0.500},{B1=10.150},{B2=3.511},{B3=6.860},{B4=2.000},{B5=4.800},{B6=8.700},{B7=1.000},{B8=2.900},{B9=0.630},{B10=1.500},{B11=2.000},{B12=1.000},{B13=2.000},{C1=10.150},{C2=6.500},{C3=2.000},{C4=1.200},{C5=4.800},{C6=5.500},{C7=19.000},{C8=23.000},{D1=2.400},{D2=28.000},{D3=15.500},{D4=19.400},{D5=19.000},{D6=18.300},{D7=3.500},{D8=2.150},{D9=17.600},{D10=0.800},{D11=2.500},{D12=0.800},{D13=0.000},{D14=18.000},{F1=25.300},{F2=10.250},{F3=8.700},{F4=11.000},{F5=15.000},{F6=4.800},{F7=10.000},{F8=12.600},{F9=2.000},{F10=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
Order number
ⁿ/ₐ
Tube to tube
ⁿ/ₐ
C20GF0400-618
C20GF0400-618
1/4"
C20GF0500-618
C20GF0500-618
5/16"
C20GF0600-618
C20GF0600-618
3/8"
C20GF0700-618
C20GF0700-618
1/2"
Previews