您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
2-Stage Telescoping Cylinder
Bimba Products
Pneumatic Actuators
Inch
NFPA
Tie Rod
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/nfpa/tie_rod/tc_asmtab.prj},{NB=TC-MF1-0.75x0x2S},{SERIES=125 PSI Air},{STAGES=Two Stages},{NM=MF1},{BORE=0.75},{BOREPN=3/4},{BORE1=0.750},{BOREROD=3/4},{OS=},{RE=},{STROKE=0.000},{M=},{MATO=},{OPH=1},{OPC=5},{OT=-20°F to 200°F},{ZB=5.50},{SN=3.12},{LB=4.50},{P=3.23},{F=0.625},{G=1.50},{J=1.00},{Y=1.90},{OD=1.500},{ID=1.000},{L11=2.125},{SCREW=1/4},{SCREWL=0.600},{PPATH1=tc_asmtpl.prj},{PPATH2=tc_asmtpl_ss.prj},{AA=},{AL=0.000},{CC=},{CL=0.000},{SB=},{SS=},{SP=},{NT=(4) 1/4-20 TAPS X 3/8 DEEP},{PNPT=(2) 1/8\" NPT},{STRK2D=0.000},{TDIA=(4) 1/4-20 TAPS (BOTH ENDS)}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
LINA
明細表
Part No.
ⁿ/ₐ
Accessories Part No.
ⁿ/ₐ
Series
ⁿ/ₐ
Stages
ⁿ/ₐ
Bore
[Inch]
Operating Temperature
ⁿ/ₐ
TC-MF1-0.75x0x2S
TC-MF1-0.75x0x2S
(NO ACCESSORIES)
125 PSI Air
Two Stages
0.75
-20°F to 200°F
TC-MF1-1.5x0x2S
TC-MF1-1.5x0x2S
(NO ACCESSORIES)
125 PSI Air
Two Stages
1.50
-20°F to 200°F
TC-MF1-2.5x0x2S
TC-MF1-2.5x0x2S
(NO ACCESSORIES)
125 PSI Air
Two Stages
2.50
-20°F to 200°F
Previews
3D
尺寸